Fully automated production of raw parts
Gripper | Components | Robotic solutions | Industrial robots

2-Jaw Parallel Grippers
Series GPP5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
3-Jaw Concentric Grippers
Series GPD5000

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative
2-Jaw Parallel Grippers
Series GPP5000AL

- Aluminum Linear Guide – The alternative
- Only here – larger stroke, reduced costs
- The value promise – Consistent and without fine print
3-Jaw Concentric Grippers
Series GPD5000AL

- Aluminum Linear Guide – The alternative
- Extensive accessories
- The value promise – Consistent and without fine print

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative

- Steel Linear Guide – The superior guidance system concept
- Leakproof and corrosion protected – The universal gripper
- Aluminum Linear Guide – The alternative

- Aluminum Linear Guide – The alternative
- Only here – larger stroke, reduced costs
- The value promise – Consistent and without fine print

- Aluminum Linear Guide – The alternative
- Extensive accessories
- The value promise – Consistent and without fine print
Where Automation Meets Reliability - Gripping Performance at Its Best
At LiCON, fully automated manufacturing solutions transform raw parts into finished components through multi-stage processing. A crucial part of this process: high-performance grippers that ensure reliability at every step. Our pneumatic 2- and 3-jaw grippers of the GPP5000 and GPD5000 series - used in LiCON’s automation systems - are built for endurance, delivering up to 30 million gripping cycles. With a sealed guide system rated up to IP67 and robust corrosion protection, they are perfectly suited for the demanding environments of automated machining. Installed in front of the machine tool, the grippers enable fully automated loading and unloading, eliminating manual intervention. In addition, they can allow an automated transport of workpieces via a seventh axis, helping LiCON achieve continuous, precise, and efficient production workflows. When it comes to automation solutions, LiCON follows the principle of “one face to the customer”. As a full system supplier for the automation of production lines, they deliver comprehensive, integrated solutions from a single source – ensuring seamless communication, streamlined implementation, and maximum reliability.
30 million maintenance-free cycles (max.)
IP67
Protected against corrosion